IESNA:LM-63-2002
[TEST]P955509
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25182
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3486.9 3939.7 4390.7 4772.4 5063.8 5240.8 5370.9 5506.2 5634.6 5782
5962.4 6156.7 6397.9 6661.5 6991.2 7461.3 8110.1 8987.9 10146.7 11629.9
13550.3 15852.4 17986.2 19224.8 18988.9 17170.8 13801.9 10013.1 6425.6 4567.7
3152.1 1975.9 1099.8 239.4 0 0 0
3486.9 3872 4281.4 4614.5 4862.6 5025.6 5138.4 5261.6 5391.7 5525.3
5693.5 5894.8 6129 6389.2 6701.4 7110.8 7660.8 8387.6 9317.5 10609.9
12294.4 13911.2 14704 14431.6 13475.7 11872.8 9347 6325 3415.8 2017.5
1112 497.9 192.6 24.3 0 0 0
3486.9 3832.1 4149.6 4382 4557.3 4663.1 4737.7 4834.8 4919.8 5001.4
5115.9 5268.5 5448.9 5622.4 5808 6035.3 6302.4 6623.4 7017.2 7411
7530.7 7135.1 6134.2 4959.7 3651.7 2534.5 1790.3 1292.4 907.3 652.3
440.6 263.7 147.5 65.9 12.1 0 0
3486.9 3733.2 3969.2 4142.6 4243.3 4295.3 4331.7 4347.4 4336.9 4297
4238.1 4206.8 4172.1 4088.9 3906.7 3646.5 3375.9 3117.4 2895.3 2744.4
2668.1 2598.7 2503.3 2341.9 2218.8 2123.4 1828.5 1481.5 978.4 685.2
489.2 340 225.5 97.1 13.9 0 0
3486.9 3634.4 3804.4 3932.7 4002.1 4019.5 3979.6 3872 3698.5 3473
3230.2 3034.1 2905.8 2827.7 2765.2 2673.3 2541.4 2414.8 2315.9 2263.9
2263.9 2277.8 2281.2 2267.4 2165 1939.5 1700.1 1540.5 1297.6 1042.6
756.4 496.1 270.6 105.8 6.9 0 0
3486.9 3554.6 3636.1 3729.8 3797.4 3790.5 3698.5 3519.9 3303 3100
2931.8 2812.1 2742.7 2690.6 2629.9 2536.2 2404.4 2244.8 2088.7 1965.5
1899.6 1908.3 1962 1998.5 1984.6 1923.9 1792 1578.6 1341 1117.2
907.3 713 518.7 301.9 130.1 0 0
3486.9 3447 3473 3538.9 3611.8 3646.5 3592.7 3474.8 3342.9 3224.9
3105.3 2969.9 2829.4 2692.4 2558.8 2418.3 2263.9 2100.8 1946.4 1819.8
1707 1611.6 1530.1 1478 1462.4 1457.2 1429.5 1367 1259.4 1108.5
855.2 586.4 324.4 171.7 62.5 0 0
3486.9 3375.9 3311.7 3325.6 3431.4 3566.7 3672.5 3681.2 3606.6 3488.6
3351.6 3188.5 2999.4 2799.9 2610.8 2430.4 2258.7 2092.1 1942.9 1826.7
1741.7 1686.2 1641.1 1585.6 1500.6 1367 1228.2 1127.6 1037.4 936.8
804.9 622.8 400.7 232.5 76.3 0 0
3486.9 3290.9 3141.7 3119.1 3223.2 3485.2 3766.2 3898 3858.1 3709
3530.3 3348.1 3155.6 2942.2 2728.8 2520.6 2324.6 2144.2 1986.3 1864.9
1772.9 1708.8 1682.7 1665.4 1627.2 1544 1443.3 1328.8 1212.6 1077.3
912.5 711.3 523.9 329.6 107.6 0 0
3486.9 3209.3 2985.6 2874.5 2928.3 3192 3578.8 3889.4 3964 3833.9
3617 3408.8 3216.3 3015 2815.5 2616 2418.3 2225.7 2057.4 1929.1
1821.5 1750.4 1698.3 1675.8 1642.8 1582.1 1495.4 1398.2 1292.4 1174.4
1011.4 803.2 589.8 324.4 100.6 3.5 0
3486.9 3136.5 2890.1 2744.4 2765.2 3001.2 3358.5 3670.8 3846 3797.4
3615.3 3408.8 3216.3 3025.5 2838.1 2650.7 2456.4 2265.6 2099.1 1958.6
1838.9 1757.3 1696.6 1660.2 1622 1552.6 1450.3 1339.2 1228.2 1098.1
936.8 725.1 527.4 281 76.3 0 0
3486.9 3122.6 2829.4 2626.5 2588.3 2744.4 3023.7 3342.9 3554.6 3575.4
3462.6 3287.4 3113.9 2952.6 2793 2621.2 2440.8 2258.7 2090.4 1946.4
1823.3 1734.8 1658.4 1589.1 1505.8 1382.6 1210.9 1011.4 824 669.6
517 345.2 209.9 105.8 8.7 0 0
3486.9 3037.6 2676.8 2392.3 2251.7 2258.7 2347.2 2466.9 2562.3 2612.6
2612.6 2550.1 2470.3 2385.3 2291.6 2192.8 2095.6 1989.8 1863.2 1733
1608.1 1465.9 1318.4 1190.1 1059.9 884.7 711.3 584.6 484 385.1
282.8 175.2 81.5 22.6 0 0 0
3486.9 2975.1 2560.5 2215.3 2001.9 1910 1880.5 1877 1866.6 1851
1818 1755.6 1681 1592.5 1488.4 1403.4 1320.2 1256 1214.3 1197
1174.4 1125.9 1047.8 948.9 831 707.8 593.3 492.7 397.3 310.5
222.1 124.9 53.8 8.7 0 0 0
3486.9 2943.9 2482.5 2106 1857.9 1734.8 1670.6 1615.1 1552.6 1483.2
1420.8 1370.5 1313.2 1266.4 1210.9 1155.4 1096.4 1020 935 863.9
791.1 725.1 667.9 622.8 572.5 510 440.6 371.2 296.6 227.3
154.4 97.1 46.8 1.7 0 0 0
3486.9 2917.9 2435.6 2048.8 1788.6 1649.8 1564.8 1483.2 1405.2 1327.1
1252.5 1188.3 1127.6 1066.9 1011.4 957.6 900.3 841.4 785.9 726.9
671.4 622.8 579.4 532.6 477.1 428.5 373 310.5 239.4 176.9
128.4 76.3 26 0 0 0 0
3486.9 2942.2 2451.2 2057.4 1776.4 1613.3 1504.1 1420.8 1349.7 1280.3
1210.9 1145 1077.3 1016.6 961.1 905.6 848.3 785.9 723.4 659.2
603.7 556.9 517 482.3 447.6 409.4 357.4 300.1 249.8 206.4
159.6 109.3 39.9 0 0 0 0
3486.9 2956.1 2468.6 2069.6 1769.5 1571.7 1455.5 1380.9 1315 1245.6
1179.6 1113.7 1054.7 999.2 947.2 891.7 836.2 773.7 711.3 648.8
593.3 553.4 520.4 492.7 459.7 414.6 353.9 303.6 265.4 225.5
176.9 118 46.8 13.9 0 0 0
3486.9 2956.1 2487.7 2085.2 1764.3 1538.7 1415.6 1344.5 1278.5 1212.6
1139.7 1077.3 1023.5 964.5 907.3 850 791.1 732.1 673.1 617.6
572.5 543 515.2 485.7 440.6 378.2 301.9 265.4 227.3 185.6
135.3 71.1 29.5 6.9 0 0 0
3486.9 3015 2562.3 2158.1 1807.6 1545.7 1406.9 1332.3 1266.4 1210.9
1146.7 1086 1027 969.7 910.8 853.5 794.5 737.3 683.5 634.9
595 563.8 532.6 494.4 438.9 350.4 263.7 227.3 190.8 150.9
107.6 62.5 33 13.9 3.5 0 0
3486.9 3049.7 2612.6 2208.4 1845.8 1570 1415.6 1334 1269.9 1210.9
1150.2 1091.2 1033.9 976.7 921.2 865.7 808.4 752.9 700.8 654
614.1 581.2 546.5 503.1 442.4 350.4 260.2 223.8 185.6 147.5
102.4 60.7 34.7 17.3 8.7 0 0
3486.9 3063.6 2645.5 2251.7 1880.5 1613.3 1422.5 1342.7 1271.6 1221.3
1164 1106.8 1051.3 995.8 942 889.9 834.4 778.9 726.9 674.8
633.2 598.5 562.1 522.2 447.6 355.6 275.8 241.1 201.2 161.3
114.5 69.4 41.6 26 15.6 6.9 0
3486.9 3160.8 2796.5 2420 2047 1719.2 1488.4 1360.1 1290.7 1235.2
1184.9 1132.8 1080.8 1028.7 974.9 921.2 867.4 811.9 761.6 713
669.6 629.7 589.8 544.7 489.2 418.1 329.6 281 239.4 197.8
150.9 95.4 59 38.2 27.8 13.9 0
3486.9 3233.6 2933.5 2598.7 2241.3 1901.3 1616.8 1403.4 1297.6 1235.2
1184.9 1134.5 1084.2 1032.2 980.1 924.6 865.7 811.9 759.8 711.3
671.4 629.7 586.4 537.8 484 425 357.4 300.1 258.5 216.8
173.5 124.9 64.2 38.2 24.3 12.1 0
3486.9 3303 3093.1 2827.7 2531 2204.9 1885.7 1578.6 1346.2 1247.3
1188.3 1134.5 1084.2 1032.2 976.7 922.9 865.7 808.4 752.9 693.9
638.4 586.4 537.8 492.7 454.5 409.4 353.9 294.9 239.4 196
157.9 118 65.9 29.5 15.6 5.2 0
3486.9 3414 3313.4 3159 2909.2 2623 2336.7 2045.3 1667.1 1363.5
1219.5 1151.9 1096.4 1042.6 990.6 936.8 881.3 825.8 768.5 707.8
650.5 593.3 541.3 492.7 445.8 397.3 345.2 294.9 239.4 182.2
140.5 98.9 62.5 33 15.6 6.9 0
3486.9 3528.5 3549.4 3528.5 3408.8 3221.5 2999.4 2753.1 2437.4 2029.7
1608.1 1295.9 1146.7 1079 1028.7 980.1 928.1 883 839.6 787.6
735.5 671.4 607.2 548.2 501.4 456.2 501.4 525.6 397.3 317.5
209.9 154.4 88.5 43.4 20.8 10.4 0
3486.9 3641.3 3792.2 3915.4 3964 3925.8 3802.6 3641.3 3490.4 3310
3034.1 2659.4 2220.5 1772.9 1410.4 1217.8 1162.3 1120.7 1047.8 981.9
931.6 886.5 822.3 775.4 817.1 848.3 714.7 543 329.6 246.3
183.9 133.6 90.2 52 26 8.7 0
3486.9 3755.8 4038.6 4302.2 4498.3 4611 4618 4553.8 4493.1 4474
4461.8 4409.8 4307.5 4179.1 4016 3826.9 3589.3 3362 3282.2 3580.6
4227.7 4843.5 4935.4 4278 3018.5 1788.6 1056.5 664.4 459.7 336.5
255 183.9 124.9 71.1 27.8 6.9 0
3486.9 3866.8 4264.1 4657.9 4987.5 5199.1 5299.7 5334.4 5369.1 5429.9
5523.5 5645 5790.7 5924.3 6057.8 6158.5 6318.1 6604.3 7138.6 8012.9
9147.5 10377.4 11577.9 12500.8 12608.4 11742.7 10080.8 7875.9 5499.2 3436.6
1996.7 1188.3 676.6 255 78.1 3.5 0
3486.9 3906.7 4366.4 4822.7 5200.9 5450.7 5575.6 5629.4 5679.7 5749.1
5844.5 5959 6108.1 6259.1 6422.1 6644.2 6963.4 7428.3 8115.3 9067.7
10332.3 12001.2 14277.2 17101.4 18922.9 18482.3 17130.9 15271.2 13264.1 11359.3
9411.2 7261.8 4970.1 2921.4 1184.9 298.4 0
3486.9 3936.2 4435.8 4956.3 5369.1 5639.8 5773.3 5813.2 5834.1 5844.5
5870.5 5905.2 5950.3 5969.4 6030.1 6165.4 6403.1 6781.2 7393.6 8294
9506.6 11198 13742.9 17483.1 22456.7 24038.8 22762 21247.5 19571.8 17826.6
15252.2 11917.9 8306.1 5056.9 1996.7 638.4 0
3486.9 4002.1 4592 5193.9 5691.8 5993.7 6080.4 6026.6 5898.2 5712.6
5507.9 5311.9 5117.6 4937.2 4848.7 4954.5 5416 6234.8 7225.3 8153.5
9033 10058.2 11459.9 13481 17351.2 21986.6 21041.1 18794.6 17320 16310.4
14872.2 12792.2 9994 6956.5 2720.1 447.6 0
3486.9 4036.8 4753.3 5409 5932.9 6187.9 6182.7 5962.4 5613.7 5246
4897.3 4605.8 4380.3 4248.5 4378.6 5025.6 6127.2 7473.4 8894.2 10391.3
12028.9 13588.5 15076.9 16803 19354.9 22612.8 23246 21566.7 19682.8 17752
15458.6 12379.4 8732.9 4227.7 1655 185.6 0
3486.9 4090.6 4788 5478.4 6012.7 6269.5 6160.2 5771.6 5280.7 4886.9
4536.4 4257.1 4057.6 4012.5 4389 5386.5 6868 8729.4 11024.5 13814
16872.4 20017.6 23161 25987 29198 32150.6 32898.3 31546.9 28970.8 25534.2
21015.1 14792.4 9600.3 5308.4 2560.5 296.6 0
3486.9 4094.1 4796.7 5478.4 5995.4 6224.4 6113.4 5735.2 5247.7 4810.5
4460.1 4186 4005.6 4031.6 4555.5 5731.7 7428.3 9652.3 12478.2 15694.5
18973.3 22182.6 25411 28738.3 32501 35236.8 35391.2 33233.1 29472.1 24496.8
19295.9 14332.7 9366.1 5448.9 2159.8 272.4 0
3486.9 4094.1 4779.3 5436.8 5910.4 6127.2 6101.2 5856.6 5480.2 5067.3
4699.5 4425.4 4236.3 4220.7 4633.6 5667.5 7183.7 8996.6 11114.7 13463.6
15810.8 18168.3 20433.9 22710 25829.1 28885.8 29702.8 28181.4 25594.9 22227.7
18468.4 14315.4 10781.6 6420.4 2437.4 215.1 0
3486.9 4047.2 4685.6 5284.1 5717.8 5939.9 6011 5971.1 5806.3 5558.2
5282.4 5017 4788 4664.8 4779.3 5339.6 6358 7671.2 9071.1 10368.8
11621.3 12721.1 13758.5 15208.8 17967.1 20737.5 20380.2 18027.8 15855.9 13935.5
11538 8670.4 5816.7 2829.4 794.5 97.1 0
3486.9 4045.5 4616.2 5141.9 5521.8 5733.4 5854.9 5932.9 5972.8 5985
5964.2 5905.2 5832.3 5752.5 5740.4 5880.9 6311.1 7064 8118.8 9319.2
10694.9 12401.9 14657.1 17585.4 20662.9 21242.3 18019.1 13925.1 10242.1 7457.8
5853.1 4276.2 3101.8 1825 508.3 20.8 0
3486.9 3950.1 4430.6 4873 5195.7 5390 5533.9 5658.8 5775.1 5922.5
6082.1 6241.7 6444.7 6639 6902.7 7296.5 7863.7 8673.9 9900.4 11572.7
13616.3 15987.7 18805 21955.3 23084.7 21421 17488.3 13123.6 8863 6392.7
4624.9 3086.2 1857.9 428.5 10.4 0 0
3486.9 3939.7 4390.7 4772.4 5063.8 5240.8 5370.9 5506.2 5634.6 5782
5962.4 6156.7 6397.9 6661.5 6991.2 7461.3 8110.1 8987.9 10146.7 11629.9
13550.3 15852.4 17986.2 19224.8 18988.9 17170.8 13801.9 10013.1 6425.6 4567.7
3152.1 1975.9 1099.8 239.4 0 0 0
